Quantity | Unit price |
---|---|
1 - 124 | $1.5707 |
125 - 249 | $0.7145 |
250 - 499 | $0.5004 |
500 - 2499 | $0.2864 |
2500 - 4999 | $0.265 |
5000 + | $0.2541 |
Fitting Style | Push-Fit |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 10 mm |
Minimum Overall Diameter | 0.394 in |
Maximum Overall Diameter | 12 mm |
Maximum Overall Diameter | 0.472 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue