Quantity | Unit price |
---|---|
1 - 249 | $1.2165 |
250 - 499 | $0.5528 |
500 - 999 | $0.3866 |
1000 - 4999 | $0.2203 |
5000 - 9999 | $0.2064 |
10000 + | $0.1971 |
Fitting Style | Push-Fit |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 8 mm |
Minimum Overall Diameter | 0.315 in |
Maximum Overall Diameter | 10 mm |
Maximum Overall Diameter | 0.394 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue