Menu Search

Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

Silicone Masking Flangeless Plug protects 26 mm | 1.024 in- 28 mm | 1.102 in diameter holes without masking any of the surrounding areas in temperatures up to 315.6 °C | 600 °F.
Item code:

SFP10241102A

8700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $8.484
25 - 49 $3.8494
50 - 99 $2.7101
100 - 499 $1.5398
500 - 999 $1.4336
1000 + $1.3719
Standard pack: 100

Order any quantity

Total price:

$8.48

1 x $8.484

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material 55 Shore A Silicone
Color Natural
Fitting Height 1.000 in
Minimum Overall Diameter 1.024 in
Maximum Overall Diameter 1.102 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us