Quantity | Unit price |
---|---|
1 - 24 | $8.1607 |
25 - 49 | $3.7108 |
50 - 99 | $2.5868 |
100 - 499 | $1.4844 |
500 - 999 | $1.3813 |
1000 + | $1.3211 |
Fitting Style | Push-Fit |
---|---|
Full Material | 55 Shore A Silicone |
Color | Natural |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 25.4 mm |
Minimum Overall Diameter | 1.000 in |
Maximum Overall Diameter | 28.6 mm |
Maximum Overall Diameter | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue