Menu Search

Masking Flangeless Plug - 1.000 in ; 95 °C | 203 °F ; Black

TPR Masking Flangeless Plug protects 16 mm | 0.630 in- 18 mm | 0.709 in diameter holes without masking any of the surrounding areas in temperatures up to 125 °C | 257 °F.
Item code:

18415B

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $5.7526
200 - 399 $2.8764
400 - 1999 $1.1506
2000 - 19999 $0.5117
20000 - 39999 $0.486
40000 + $0.4602
Standard pack: 2000

Order any quantity

Total price:

$5.75

1 x $5.7526

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Color Black
Fitting Height 1.000 in
Minimum Overall Diameter 0.630 in
Maximum Overall Diameter 0.709 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us