Menu Search

Masking Flangeless Plug - 1.000 in ; 95 °C | 203 °F ; Black

TPR Masking Flangeless Plug protects 14 mm | 0.551 in- 16 mm | 0.630 in diameter holes without masking any of the surrounding areas in temperatures up to 125 °C | 257 °F.
Item code:

18414B

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $4.8745
400 - 799 $2.4374
800 - 3999 $0.9765
4000 - 39999 $0.4345
40000 - 79999 $0.4119
80000 + $0.3906
Standard pack: 4000

Order any quantity

Total price:

$4.87

1 x $4.8745

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Color Black
Fitting Height 1.000 in
Minimum Overall Diameter 0.551 in
Maximum Overall Diameter 0.630 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us