Menu Search

Masking Flangeless Plug - 1.000 in ; 95 °C | 203 °F ; Black

TPR Masking Flangeless Plug protects 10 mm | 0.394 in- 12 mm | 0.472 in diameter holes without masking any of the surrounding areas in temperatures up to 125 °C | 257 °F.
Item code:

18412B

233857 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $3.8603
400 - 799 $1.9377
800 - 3999 $0.7721
4000 - 39999 $0.3438
40000 - 79999 $0.3256
80000 + $0.3089
Standard pack: 4000

Order any quantity

Total price:

$3.86

1 x $3.8603

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Color Black
Fitting Height 1.000 in
Minimum Overall Diameter 0.394 in
Maximum Overall Diameter 0.472 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us