Menu Search

Masking Flangeless Plug - 1.000 in ; 95 °C | 203 °F ; Black

TPR Masking Flangeless Plug protects 8 mm | 0.315 in- 10 mm | 0.394 in diameter holes without masking any of the surrounding areas in temperatures up to 125 °C | 257 °F.
Item code:

18411B

985 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $3.497
400 - 799 $1.741
800 - 3999 $0.698
4000 - 39999 $0.3103
40000 - 79999 $0.2938
80000 + $0.2801
Standard pack: 4000

Order any quantity

Total price:

$3.50

1 x $3.497

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Color Black
Fitting Height 1.000 in
Minimum Overall Diameter 0.315 in
Maximum Overall Diameter 0.394 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us