Menu Search

Masking Flangeless Plug - 1.000 in ; 95 °C | 203 °F ; Black

TPR Masking Flangeless Plug protects 6 mm | 0.236 in- 8 mm | 0.315 in diameter holes without masking any of the surrounding areas in temperatures up to 125 °C | 257 °F.
Item code:

18410B

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 599 $2.8914
600 - 1199 $1.4472
1200 - 5999 $0.5783
6000 - 59999 $0.2575
60000 - 119999 $0.2439
120000 + $0.2316
Standard pack: 6000

Order any quantity

Total price:

$2.89

1 x $2.8914

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Color Black
Fitting Height 1.000 in
Minimum Overall Diameter 0.236 in
Maximum Overall Diameter 0.315 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us