Menu Search

Masking Flangeless Plug - 0.591 in ; 95 °C | 203 °F ; Black

TPR Masking Flangeless Plug protects 3 mm | 0.118 in- 5 mm | 0.196 in diameter holes without masking any of the surrounding areas in temperatures up to 125 °C | 257 °F.
Item code:

10398B

33260 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $2.9975
500 - 999 $1.4986
1000 - 4999 $0.5995
5000 - 24999 $0.268
25000 - 49999 $0.2529
50000 + $0.2408
Standard pack: 5000

Order any quantity

Total price:

$3.00

1 x $2.9975

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Color Black
Fitting Height 0.591 in
Minimum Overall Diameter 0.118 in
Maximum Overall Diameter 0.196 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us