Quantity | Unit price |
---|---|
1 - 9 | $11.08 |
10 + | $10.40 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Mounting Hole Diameter | 11.0 mm |
Mounting Hole Diameter | 0.433 in |
Overall Length | 100.0 mm |
Overall Length | 3.937 in |
Overall Thickness | 2.5 mm |
Overall Thickness | 0.098 in |
Overall Width | 75.0 mm |
Overall Width | 2.953 in |
Body Material | Stainless Steel |
Color | Natural |
Finish | Electroplated |
Hinge Type | Leaf Lift-Off Hinge |
Hole Shape | Open Hole |
Includes | Fasteners not included |
Material | Stainless Steel |
Mounting Orientation | Right-Handed |
Mount Style | Surface Mount |
Number of Mounting Holes | 4 |
Special Features (All) | Lift-Off |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue