Quantity | Unit price |
---|---|
1 - 9 | $3.89 |
10 + | $3.83 |
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Overall Thickness | 11.0 mm |
Overall Thickness | 0.433 in |
Overall Width | 50.0 mm |
Overall Width | 1.969 in |
Color | Black |
Finish | No Finish |
Hinge Type | Butt Hinge |
Includes | Fasteners not included |
Material | Nylon |
Mounting Orientation | Universal |
Number of Mounting Holes | 4 |
Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue