Quantity | Unit price |
---|---|
1 - 9 | $13.57 |
10 + | $11.87 |
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Thickness | 12.0 mm |
Overall Thickness | 0.472 in |
Overall Width | 80.0 mm |
Overall Width | 3.15 in |
Color | Natural |
Finish | Electroplated |
Hinge Type | Right Hand Hinge |
Leaf Shape | Rectangular |
Material | Stainless Steel |
Mounting Hole Shape | Countersunk |
Mount Style | Surface Mount |
Number of Mounting Holes | 6 |
Pin Material | Stainless Steel |
Specifications | AISI 304 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue