Quantity | Unit price |
---|---|
500 - 999 | $1.1811 |
1000 - 4999 | $1.063 |
5000 - 9999 | $0.9567 |
10000 - 24999 | $0.861 |
25000 + | $0.7749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 42.1 mm |
---|---|
Distance Across Flats | 1.656 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Thread Size | 1-11-1/2 |
Outside Diameter | 46.8 mm |
Outside Diameter | 1.844 in |
Material | PA |
Full Material | Nylon 6/6 |
Nut Shape | Hexagonal |
Colour | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue