Quantity | Unit price |
---|---|
1000 - 4999 | $0.0282 |
5000 - 9999 | $0.0253 |
10000 - 24999 | $0.0228 |
25000 + | $0.0205 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Depth | 5.5 mm |
---|---|
Bore Depth | 0.217 in |
Bore Diameter | 6.2 mm |
Bore Diameter | 0.244 in |
Inside Diameter | 2.9 mm |
Inside Diameter | 0.114 in |
Outside Diameter | 7.7 mm |
Outside Diameter | 0.303 in |
Color | Natural |
Full Material | Polyamide 6/6 |
Material | Nylon |
Washer Shape | Round |
Washer Type | Cup Washer |
Height | 6.5 mm |
Height | 0.256 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue