Quantity | Unit price |
---|---|
1 - 4 | $968.55 |
5 - 9 | $939.43 |
10 + | $919.16 |
Inside Diameter | 50.8 mm |
---|---|
Inside Diameter | 2.000 in |
Flat Width | 196.9 mm |
Flat Width | 7.750 in |
Roll Length | 45.7 m |
Roll Length | 150 ft |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | Vinyl |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue