Quantity | Unit price |
---|---|
10 - 99 | $0.9114 |
100 - 999 | $0.7963 |
1000 - 2499 | $0.7645 |
2500 - 4999 | $0.7433 |
5000 - 9999 | $0.7162 |
10000 + | $0.6873 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 104.4 °C |
---|---|
Maximum Operating Temperature | 220 °F |
Minimum Operating Temperature | -17.8 °C |
Minimum Operating Temperature | 0 °F |
Operating Temperature Range | -17.8 - 104.4 °C |
Operating Temperature Range | 0 - 220 °F |
Overall Length | 203.2 mm |
Overall Length | 8.000 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Coating | Uncoated |
Color | Black |
Full Material | Low-Density Polyethylene;Nylon |
Hole Type | No Screw Hole |
Material | LDPE;Nylon |
Type | Strap |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue