Quantity | Unit price |
---|---|
10 - 99 | $2.9519 |
100 - 999 | $2.5887 |
1000 - 2499 | $2.4827 |
2500 - 4999 | $2.407 |
5000 - 9999 | $2.3162 |
10000 + | $2.2405 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 330.2 mm |
---|---|
Overall Length | 13.000 in |
Overall Width | 38.1 mm |
Overall Width | 1.500 in |
Strap Width | 19.1 mm |
Strap Width | 0.750 in |
Color | Maroon |
Material Flammability Standard | UL94 V-2 |
Type | Standard Tie Plenum-Rated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue