Quantity | Unit price |
---|---|
10 - 99 | $18.7776 |
100 - 999 | $16.4249 |
1000 - 2499 | $15.7696 |
2500 - 4999 | $15.3229 |
5000 - 9999 | $14.757 |
10000 + | $14.1762 |
Overall Length | 1219.2 mm |
---|---|
Overall Length | 48.000 in |
Overall Width | 50.8 mm |
Overall Width | 2.000 in |
Coating | Uncoated |
Color | Black |
Full Material | Nylon Woven Hook & Loop |
Hole Type | No Screw Hole |
Material | Nylon Woven Hook & Loop |
Type | Cinch Strap Any Length |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue