Quantity | Unit price |
---|---|
10 - 99 | $10.6024 |
100 - 999 | $9.2772 |
1000 - 2499 | $8.9049 |
2500 - 4999 | $8.6517 |
5000 - 9999 | $8.339 |
10000 + | $7.9966 |
Overall Length | 914.4 mm |
---|---|
Overall Length | 36.000 in |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Coating | Uncoated |
Color | Black |
Full Material | Nylon Woven Hook & Loop |
Hole Type | No Screw Hole |
Material | Nylon Woven Hook & Loop |
Type | Cinch Strap Any Length |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue