Quantity | Unit price |
---|---|
1 - 124 | $1.8621 |
125 - 249 | $0.8462 |
250 - 499 | $0.5934 |
500 - 999 | $0.3376 |
1000 - 1999 | $0.3149 |
2000 - 2999 | $0.3013 |
3000 + | $0.2877 |
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Purple |
Compatible Thread Standard | Metric |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 10 mm |
Minimum Taper Diameter | 0.393 in |
Maximum Taper Diameter | 15 mm |
Maximum Taper Diameter | 0.590 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue