Quantity | Unit price |
---|---|
1 - 9 | $7.8112 |
10 - 19 | $3.9056 |
20 - 99 | $1.5592 |
100 - 999 | $0.6949 |
1000 - 1999 | $0.6737 |
2000 + | $0.6602 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | Not applicable |
Inside Distance Across Flats | 45.5 mm |
Inside Distance Across Flats | 1.791 in |
Inside Height | 32 mm |
Inside Height | 1.260 in |
Overall Height | 46 mm |
Overall Height | 1.811 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue