Quantity | Unit price |
---|---|
1 - 9 | $7.0847 |
10 - 19 | $3.5423 |
20 - 99 | $1.4169 |
100 - 999 | $0.6297 |
1000 - 1999 | $0.61 |
2000 + | $0.598 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | Not applicable |
Inside Distance Across Flats | 37.5 mm |
Inside Distance Across Flats | 1.476 in |
Inside Height | 31 mm |
Inside Height | 1.220 in |
Overall Height | 45 mm |
Overall Height | 1.772 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue