Quantity | Unit price |
---|---|
1 - 24 | $5.6162 |
25 - 49 | $2.8006 |
50 - 249 | $1.1233 |
250 - 2499 | $0.4996 |
2500 - 4999 | $0.4846 |
5000 + | $0.4739 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | Not applicable |
Inside Distance Across Flats | 28.6 mm |
Inside Distance Across Flats | 1.126 in |
Inside Height | 30 mm |
Inside Height | 1.181 in |
Overall Height | 44 mm |
Overall Height | 1.732 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue