Quantity | Unit price |
---|---|
1 - 49 | $4.4053 |
50 - 99 | $2.1951 |
100 - 499 | $0.8796 |
500 - 4999 | $0.3906 |
5000 - 9999 | $0.38 |
10000 + | $0.3709 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | Not applicable |
Inside Distance Across Flats | 23.6 mm |
Inside Distance Across Flats | 0.929 in |
Inside Height | 28 mm |
Inside Height | 1.102 in |
Overall Height | 42 mm |
Overall Height | 1.654 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue