Quantity | Unit price |
---|---|
1 - 49 | $4.1479 |
50 - 99 | $2.0741 |
100 - 499 | $0.8312 |
500 - 4999 | $0.3694 |
5000 - 9999 | $0.3588 |
10000 + | $0.3512 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | 3/4 UNF,M18,3/8 BSP |
Inside Distance Across Flats | 21.6 mm |
Inside Distance Across Flats | 0.850 in |
Inside Height | 25 mm |
Inside Height | 0.984 in |
Overall Height | 39 mm |
Overall Height | 1.535 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue