Quantity | Unit price |
---|---|
1 - 49 | $2.9369 |
50 - 99 | $1.4654 |
100 - 499 | $0.5875 |
500 - 4999 | $0.2604 |
5000 - 9999 | $0.2529 |
10000 + | $0.2483 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | Not applicable |
Inside Distance Across Flats | 15.7 mm |
Inside Distance Across Flats | 0.618 in |
Inside Height | 20 mm |
Inside Height | 0.787 in |
Overall Height | 32 mm |
Overall Height | 1.260 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue