Quantity | Unit price |
---|---|
1 - 49 | $2.6945 |
50 - 99 | $1.3428 |
100 - 499 | $0.5374 |
500 - 4999 | $0.2392 |
5000 - 9999 | $0.2316 |
10000 + | $0.2271 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | 7/16 UNF,M12,1/8 BSP |
Inside Distance Across Flats | 13.7 mm |
Inside Distance Across Flats | 0.539 in |
Inside Height | 18 mm |
Inside Height | 0.709 in |
Overall Height | 30 mm |
Overall Height | 1.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue