Quantity | Unit price |
---|---|
1 - 49 | $2.4374 |
50 - 99 | $1.2201 |
100 - 499 | $0.4891 |
500 - 4999 | $0.2165 |
5000 - 9999 | $0.2104 |
10000 + | $0.206 |
Color | Natural |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Compatible Thread Sizes (All) | M10 |
Inside Distance Across Flats | 11 mm |
Inside Distance Across Flats | 0.433 in |
Inside Height | 16 mm |
Inside Height | 0.630 in |
Overall Height | 28 mm |
Overall Height | 1.102 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue