Quantity | Unit price |
---|---|
250 - 999 | $4.6248 |
1000 - 4999 | $4.1623 |
5000 - 9999 | $3.7461 |
10000 + | $3.3715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 28.6 mm |
---|---|
Distance Across Flats | 1.125 in |
Head Height | 12.4 mm |
Head Height | 0.489 in |
Pitch/TPI | 10 TPI |
Thread Length | 63.5 mm |
Thread Length | 2.500 in |
Thread Size | 3/4-10 |
Color | Natural |
Material | PU |
Full Material | Polyurtethane |
Drive Type | Unslotted Drive |
Head Type | Knurled Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue