Menu Search

Knob Latch - Handle Type: Wing Knob, Key Operated Handle ; Latch Material: Die Cast Zinc Alloy ; ; Head Height - 13.4 mm | 0.528 in

Mini Cam Latches are Wing Knob designed with a secure access to panels and doors with a rotating cam that is secured by engaging the frame or keeper on the back side. These latches come with standard key locking and come Zinc Alloy with Chrome Plated finish.
Item code:

165113200

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $11.00
10 + $8.92
Standard pack: 1

Order in multiple of 1

Total price:

$11.00

1 x $11.00

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Handle Type Wing Knob, Key Operated Handle
Includes Cam Sold Separately. Two keys supplied with each latch
Key Type Keyed To Differ
Latch Material Die Cast Zinc Alloy
Latch Style Mini Cam Latch
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us