Menu Search

T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 50.0 mm | 1.969 in ; ; Key Type - No Key

HVAC latch with an 'L' Handle design. Provides secure access to panels and doors via the rotating cam. HVAC latch is explicitly designed for use in HVAC applications, improving insulation against noise and vibration. It is ideal for cabinets and furniture. Made from nylon with black.
Item code:

0123500001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $13.52
10 + $12.74
Standard pack: 10

Order in multiple of 10

Total price:

$13.52

1 x $13.52

Specifications

Imperial
Metric
SKU attributes
Color Black
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us