Menu Search

T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 80.0 mm | 3.15 in ; ; Key Type - Keyed Alike

HVAC latch with an 'L' Handle design. It features two keys that are keyed alike, meaning both can open the same latch. HVAC latch is explicitly designed for use in HVAC applications, improving insulation against noise and vibration. It is ideal for cabinets and furniture. Made from nylon with black.
Item code:

0121800301

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $19.78
10 + $18.44
Standard pack: 1

Order in multiple of 1

Total price:

$19.78

1 x $19.78

Specifications

Imperial
Metric
SKU attributes
Color Black
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us