Quantity | Unit price |
---|---|
1 - 24 | $10.9145 |
25 - 249 | $5.3287 |
250 - 499 | $2.6795 |
500 - 999 | $1.6955 |
1000 - 7999 | $0.9704 |
8000 - 15999 | $0.922 |
16000 + | $0.8735 |
Compatible Hole Diameter | 44.5 mm |
---|---|
Compatible Hole Diameter | 1.750 in |
Hole Diameter | 44.5 mm |
Hole Diameter | 1.750 in |
Inside Diameter | 38.1 mm |
Inside Diameter | 1.500 in |
Overall Diameter | 50.8 mm |
Overall Diameter | 2.000 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue