Quantity | Unit price |
---|---|
1 - 49 | $6.6002 |
50 - 499 | $3.2245 |
500 - 999 | $1.6199 |
1000 - 1999 | $1.0264 |
2000 - 7999 | $0.7328 |
8000 - 15999 | $0.5875 |
16000 + | $0.5572 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1.000 in |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.750 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Panel Thickness | 0.8 mm |
Panel Thickness | 0.031 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue