Quantity | Unit price |
---|---|
1 - 49 | $6.131 |
50 - 499 | $2.9975 |
500 - 999 | $1.5003 |
1000 - 1999 | $0.9553 |
2000 - 3999 | $0.6827 |
4000 - 23999 | $0.5465 |
24000 + | $0.5193 |
Compatible Hole Diameter | 25.4 mm |
---|---|
Compatible Hole Diameter | 1.000 in |
Hole Diameter | 25.4 mm |
Hole Diameter | 1.000 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.750 in |
Overall Diameter | 31.8 mm |
Overall Diameter | 1.250 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue