Quantity | Unit price |
---|---|
1 - 49 | $2.0437 |
50 - 499 | $1.0022 |
500 - 999 | $0.4996 |
1000 - 1999 | $0.3194 |
2000 - 3999 | $0.2286 |
4000 - 23999 | $0.1832 |
24000 + | $0.1727 |
Compatible Hole Diameter | 20.7 mm |
---|---|
Compatible Hole Diameter | 0.813 in |
Hole Diameter | 20.7 mm |
Hole Diameter | 0.813 in |
Inside Diameter | 15.9 mm |
Inside Diameter | 0.625 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Panel Thickness | 1.2 mm |
Panel Thickness | 0.047 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue