Quantity | Unit price |
---|---|
1 - 49 | $2.0892 |
50 - 999 | $1.0204 |
1000 - 1999 | $0.5117 |
2000 - 3999 | $0.3256 |
4000 - 7999 | $0.2333 |
8000 - 31999 | $0.1864 |
32000 + | $0.1757 |
Compatible Hole Diameter | 17.5 mm |
---|---|
Compatible Hole Diameter | 0.688 in |
Hole Diameter | 17.5 mm |
Hole Diameter | 0.688 in |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.500 in |
Overall Diameter | 22.2 mm |
Overall Diameter | 0.875 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue