Quantity | Unit price |
---|---|
1 - 49 | $2.7562 |
50 - 499 | $1.3459 |
500 - 1249 | $0.673 |
1250 - 2499 | $0.4281 |
2500 - 4999 | $0.3049 |
5000 - 14999 | $0.2449 |
15000 - 24999 | $0.2326 |
25000 + | $0.2189 |
Compatible Hole Diameter | 11.8 mm |
---|---|
Compatible Hole Diameter | 0.465 in |
Hole Diameter | 11.8 mm |
Hole Diameter | 0.465 in |
Inside Diameter | 6.4 mm |
Inside Diameter | 0.250 in |
Overall Diameter | 19.4 mm |
Overall Diameter | 0.765 in |
Overall Height | 7.5 mm |
Overall Height | 0.294 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.095 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue