Quantity | Unit price |
---|---|
1 - 24 | $14.1041 |
25 - 99 | $6.8982 |
100 - 149 | $3.4491 |
150 - 499 | $2.1865 |
500 - 999 | $1.255 |
1000 - 1499 | $1.1918 |
1500 - 2999 | $1.1304 |
3000 + | $1.0655 |
Compatible Hole Diameter | 44.5 mm |
---|---|
Compatible Hole Diameter | 1.750 in |
Hole Diameter | 44.5 mm |
Hole Diameter | 1.750 in |
Inside Diameter | 38.1 mm |
Inside Diameter | 1.500 in |
Overall Diameter | 54 mm |
Overall Diameter | 2.125 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Panel Thickness | 9.5 mm |
Panel Thickness | 0.375 in |
Color | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue