Quantity | Unit price |
---|---|
1 - 49 | $3.4337 |
50 - 249 | $1.6784 |
250 - 499 | $0.8422 |
500 - 999 | $0.5359 |
1000 - 1999 | $0.382 |
2000 - 5999 | $0.3049 |
6000 - 9999 | $0.2911 |
10000 + | $0.2766 |
Compatible Hole Diameter | 15.9 mm |
---|---|
Compatible Hole Diameter | 0.625 in |
Hole Diameter | 15.9 mm |
Hole Diameter | 0.625 in |
Inside Diameter | 10.3 mm |
Inside Diameter | 0.406 in |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Panel Thickness | 9.5 mm |
Panel Thickness | 0.375 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue