Quantity | Unit price |
---|---|
1 - 9 | $404.85 |
10 - 24 | $388.72 |
25 + | $373.70 |
Compatible Panel Thickness Range | 3.7 - 5.2 mm |
---|---|
Compatible Panel Thickness Range | 0.146 - 0.204 in |
Maximum Compatible Panel Thickness | 5.2 mm |
Maximum Compatible Panel Thickness | 0.204 in |
Minimum Compatible Panel Thickness | 3.7 mm |
Minimum Compatible Panel Thickness | 0.146 in |
Overall Height | 11 mm |
Overall Height | 0.433 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Color | Black |
Full Material | Soft PVC |
Material | PVC |
Shape | Unserrated |
Type | Flexible |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue