Quantity | Unit price |
---|---|
1 - 9 | $693.03 |
10 - 24 | $630.03 |
25 + | $581.59 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 0.7 - 1.1 mm |
---|---|
Compatible Panel Thickness Range | 0.029 - 0.045 in |
Maximum Compatible Panel Thickness | 1.1 mm |
Maximum Compatible Panel Thickness | 0.045 in |
Minimum Compatible Panel Thickness | 0.7 mm |
Minimum Compatible Panel Thickness | 0.029 in |
Overall Height | 5.8 mm |
Overall Height | 0.230 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Coating | Nylon |
Color | Black |
Full Material | 304 Stainless Steel |
Includes | (1) 100 foot roll |
Material | Stainless Steel |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 100 |
Shape | Serrated |
Type | Flexible |
UL/CSA Description | UL E320906 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue