Quantity | Unit price |
---|---|
50 - 399 | $1.5597 |
400 - 1599 | $0.709 |
1600 + | $0.6736 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 20.6 mm |
---|---|
Hole Diameter | 0.810 in |
Grip Type | Tapered Grip |
Handle Shape | Round |
End Flange | No |
Full Material | Polyvinyl Chloride |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue