Quantity | Unit price |
---|---|
1 - 9 | $4.3425 |
10 - 24 | $3.7274 |
25 - 49 | $3.0941 |
50 - 249 | $2.479 |
250 - 499 | $2.3704 |
500 - 749 | $2.2437 |
750 + | $2.099 |
Hole Diameter | 22.2 mm |
---|---|
Hole Diameter | 0.875 in |
Grip Type | Tapered Grip |
Handle Shape | Round |
End Flange | No |
Full Material | Polyvinyl Chloride |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue