Quantity | Unit price |
---|---|
1 - 9 | $2.6055 |
10 - 24 | $2.2437 |
25 - 49 | $1.8637 |
50 - 249 | $1.491 |
250 - 499 | $1.4151 |
500 - 749 | $1.3426 |
750 + | $1.2667 |
Hole Diameter | 22.2 mm |
---|---|
Hole Diameter | 0.875 in |
Inside Length | 120.7 mm |
Inside Length | 4.750 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Grip Type | Ribbed Grip |
Handle Shape | Round |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue