Quantity | Unit price |
---|---|
50 - 349 | $1.8196 |
350 - 1399 | $0.8271 |
1400 + | $0.7857 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 25.4 mm |
---|---|
Hole Diameter | 1.000 in |
Length | 101.6 mm |
Length | 4.000 in |
Color | Black |
End Flange | No |
Full Material | Polyvinyl Chloride |
Grip Type | Finger Grasp Grip |
Handle Shape | Round |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue