Quantity | Unit price |
---|---|
1 - 9 | $2.6961 |
10 - 24 | $2.316 |
25 - 49 | $1.9181 |
50 - 249 | $1.5363 |
250 - 499 | $1.4603 |
500 - 749 | $1.3843 |
750 + | $1.3065 |
Hole Diameter | 22.2 mm |
---|---|
Hole Diameter | 0.875 in |
Length | 98.4 mm |
Length | 3.875 in |
Color | Black |
End Flange | No |
Full Material | Polyvinyl Chloride |
Grip Type | Finger Grasp Grip |
Handle Shape | Round |
Handle Style | Style B |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue