Quantity | Unit price |
---|---|
100 - 599 | $0.9554 |
600 - 2399 | $0.4343 |
2400 + | $0.4126 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 19.1 mm |
---|---|
Hole Diameter | 0.750 in |
Inside Length | 111.1 mm |
Inside Length | 4.375 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Grip Type | Finger Grasp Grip |
Handle Shape | Flat |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue