Quantity | Unit price |
---|---|
1 - 9 | $5.59 |
10 + | $5.29 |
Housing Height | 16.5 mm |
---|---|
Housing Height | 0.65 in |
Cam Material | Steel |
Color | Silver |
Finish | Chrome Plated |
Handle Type | Key Operated Handle |
Includes | Two keys supplied with each latch |
Key Type | Keyed To Differ |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Cam Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue